Print Back

Full Port Forged Brass Ball Valve
w/ Hi-Flow Hose Drain
Adjustable Packing Gland & Reversible Handle
Lead Free
Female PP-RCT Metric Socket
Manufactured for use with all PP-R & PP-RCT Piping Systems
Max. Operating Pressure: 600 PSI
ISO 9001 – Patents Pending

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372

Type

N/A Ball Drains

Valve Size

N/A 2

Connection Type

N/A Metric Socket Female x Hose Drain

Valve Operator

N/A Lever Handle

Weight

N/A 5.72 lb

Performance

Maximum Operating Pressure

N/A 600 psi

Maximum Operating Pressure Note

N/A Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI.

Materials

Body Material

N/A Brass with PP-RCT

End Material

N/A Brass with PP-RCT

Seat Material

N/A PTFE

Ball Material

N/A Brass HCP

Stem Material

N/A Brass

Stem Seal Material

N/A PTFE

Packing Gland Material

N/A Brass

Lever Handle Material

N/A Steel CP

Handle Jacket Material

N/A Vinyl

Handle Nut Material

N/A Stainless Steel

End Cap Material

N/A Brass

Handle Material

N/A Enamel Coated Aluminium

Handle Screw Material

N/A Brass

Cap & Strap Material

N/A Brass w/ PVC Strap

Washer Material

N/A EPDM

Dimensions

Inside Diameter (A)

N/A 2 in

Length (B)

N/A 7 1/8 in

Height (C)

N/A 4.000 in

Handle Length (D)

N/A 5 5/8 in

Width (E)

N/A 4.00 in