Print Back
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The reinforced PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923650634

Type

N/A Ball Valve

Valve Size

N/A 12

Connection Type

N/A F -- Flanged

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Stainless Steel

Cv Coefficient

N/A 5516

Valve Operator

N/A Gear Operator

Description

N/A F510S6R66FS 12 REG PORT GEAR OP F/S SS

eClass Classification

N/A Stainless Steel Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 593.667 lb