Print Back
The NIBCO® lead-free copper alloy ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923347619

Type

N/A Ball Valve

Valve Size

N/A 3/8 in

Body Material

N/A Lead Free Brass

Operation Type

N/A SS Locking Lever Handle

Connection Type

N/A T -- Female NPT Thread (FIPT)

Description

N/A TFP600A-LF-LL 3/8 THD FULL PRT LOCK LVR

Valve Ball Body Type

N/A Two-Piece

Turns / Operation

N/A Quarter-Turn

Valve Ball Port Style

N/A Full Port

Weight

N/A 0.360 lb