Print Back
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923320117

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Size

N/A 2

Material

N/A Lead Free Silicon Bronze

Description

N/A T-595-Y-LF 2 THRD FULL PT 3-PC BV

eClass Classification

N/A Lead-Free* Ball Valves

All Type of Item

N/A Valve

Turns/Operation

N/A Quarter-Turn

All Special Application

N/A Lead-Free*

Weight

N/A 9.664 lb