Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is designed to be used on gasoline, fuel oil, LP gas and other flammable fluids. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923420114

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Stem Material

N/A BRZ - Bronze

Ball Material

N/A BRZ - Bronze

Valve Size

N/A 1/2

Material

N/A Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A T-585-70-UL 1/2 UL 842 CSA ASME B16.33

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.01 lb