Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125%more
Unit of Measure

Specifications

UPC Code

039923677624

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

3/4

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

BRZ - Bronze

Ball Material

Brass with Hard Chrome Plate

Body Material

BRZ Cast Bronze

Valve Operator

CS Standard Lever Handle

Description

T58570 3/4 THRD BALL FULL PT BRZ

eClass Classification

Bronze Ball Valves

Weight

1.332 lb