Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923414502

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Stem Material

N/A BRZ - Bronze

Ball Material

N/A BRZ - Bronze

Valve Size

N/A 2 1/2

Material

N/A Bronze

Valve Operator

N/A SS Standard Lever Handle

Description

N/A T-580-70-UL-SS 2 1/2 UL 842 LP GAS CSA SS HN

Turns/Operation

N/A Quarter-Turn

Weight

N/A 8.249 lb