Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923664419

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Size

N/A 3/8

Seal Material

N/A PTFE

Seat Material

N/A PTFE

Stem Material

N/A Silicon Bronze

Ball Material

N/A Brass

Body Material

N/A Bronze

Valve Operator

N/A CS Locking Lever Handle

Description

N/A T560BRY20LL 3/8 W/SS LOCK HW

eClass Classification

N/A Bronze Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.663 lb