Print Back
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure® Performance Bronze® ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923367709

Type

N/A Ball Valve

Connection Type

N/A TPC - Female NPT x Press

Ball Material

N/A SS - Stainless Steel

Valve Size

N/A 2

Material

N/A Lead-Free Bronze

Description

N/A TPC585-66-LF-LL 2 PRS X THD SS TM LK LVR

Valve Operator

N/A CS Locking Lever Handle

Valve Operator Material

N/A Metal - NIBCO - Steel - Zinc - Plated

X-Distribution Chain Material Status

N/A ZA, ATO Assemble to ordr

Weight

N/A 7.400 lb