Print Back
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923276766

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Valve Size

N/A 2 1/2

Stem Material

N/A Brass

Ball Material

N/A Brass

Body Material

N/A BRS Brass

Valve Operator

N/A CS Standard Lever Handle

Description

N/A SFP600A 21/2 400PSI SOLDER FULL PORT BV

eClass Classification

N/A Brass Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 6.36 lb