Print Back
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923299444

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Valve Size

N/A 1

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A Silicon Bronze

Ball Material

N/A Silicon Bronze

Body Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A S-685-80-LF 1 SOLDER FULL PORT BV

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.12 lb