Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923348692

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Stem Material

N/A Silicon Bronze

Valve Size

N/A 2

Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Standard Lever Handle with Memory Stop

Valve Operator Material

N/A Metal - NIBCO - Steel - Zinc Plated

Description

N/A S-585-80-LF-M 2 SOLDER BV MEM STOP HDL

Turns/Operation

N/A Quarter-Turn

Weight

N/A 6.807 lb