Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 400 PSI. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923797421

Type

N/A Ball Valve

Valve Size

N/A 1 in

Body Material

N/A BRZ Cast Bronze

Seat Material

N/A RPTFE (Reinforced)

Seal Material

N/A RPTFE (Reinforced)

Operation Type

N/A CS Standard Lever Handle

Connection Type

N/A S -- Female Solder Cup

Ball Material

N/A Brass with Hard Chrome Plate

Description

N/A S58570W3 1 3 WAY BALL VALVE

Valve Ball Body Type

N/A Two-Piece

Turns / Operation

N/A Quarter-Turn

Valve Ball Port Style

N/A Full Port

Weight

N/A 2.072 lb