Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923369024

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Stem Material

N/A Stainless Steel

Ball Material

N/A Stainless Steel

Valve Size

N/A 2 1/2

Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Standard Lever Handle

Valve Operator Material

N/A Metal - NIBCO - 316 Stainless Steel

Description

N/A S585-66-LF 2 1/2 SOLDER FULL PRT SS TRIM

Turns/Operation

N/A Quarter-Turn

Weight

N/A 12.166 lb