Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923338938

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Valve Size

N/A 2 1/2

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A Stainless Steel ASTM A276 Type 316

Ball Material

N/A Stainless Steel

Body Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A S580-66-LF 21/2 SOLDER CON PORT SS TRIM

eClass Classification

N/A Lead-Free* Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 9.146 lb