Print Back
The PVC Schedule 40 ball valve is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923282569

Type

N/A Ball Valve

Valve Size

N/A 2 1/2

Connection Type

N/A F (NPT) x F (NPT)

Material

N/A UPVC

Description

N/A 4660T 2 1/2 TXT PVC BALL VALVE

Valve Operator

N/A T-Handle

eClass Classification

N/A PVC Sch 40 Ball Valves

Weight

N/A 2.860 lb