Print Back
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

Type

N/A Ball Valve

Connection Type

N/A Press x SWT Union

Valve Size

N/A 1/2

Material

N/A Lead-Free Brass

Valve Operator

N/A CS Standard Lever Handle

Description

N/A PCSUFP600ALF 1/2 BV PRES X SLD UNION PN

eClass Classification

N/A Lead-Free* Press Ball Valves

All Special Application

N/A Lead-Free*

All Type of Item

N/A Valve

Turns/Operation

N/A Quarter-Turn