Print Back
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the mostmore
Unit of Measure

Specifications

UPC Code

039923349682

Type

Ball Valve

Connection Type

Female Press x Female Press

Valve Size

1 1/4

Material

Lead Free Silicon Bronze

Valve Operator

CS Standard Lever Handle

Valve Operator Material

Metal - NIBCO - Steel - Zinc - Plated

Description

PC585-80-LF 1 1/4 PRESS BALL VALVE PXP

Turns/Operation

Quarter-Turn

Weight

3.434 lb