Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to the NIBCO technical data sheets, chemical resistance guide, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923663351

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Ball Material

N/A Stainless Steel

Valve Size

N/A 1

Material

N/A Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A T560BRR66 1 W/LEVER HDL

eClass Classification

N/A Bronze Ball Valves

All Type of Item

N/A Valve

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.362 lb