Print Back
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923675088

Type

N/A Ball Valve

Valve Size

N/A 1 1/2

Connection Type

N/A T -- Female NPT Thread (FIPT)

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Carbon Steel

Valve Operator

N/A CS Standard Lever Handle

Description

N/A T580CSR66 1 1/2 THRD BALL 2PC SS TRIM CS

eClass Classification

N/A Carbon Steel Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 5.080 lb