Print Back
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923793539

Type

N/A Ball Valve

Valve Size

N/A 1 1/4

Connection Type

N/A K - Socket Weld

Material

N/A Carbon Steel

Ball Material

N/A SS - Stainless Steel

Stem Material

N/A SS - Stainless Steel

Valve Operator

N/A Locking Lever Handle with ISO Actuator Mounting Pad

Description

N/A KM595CSR66LL 11/4 SW BALL W/MT LK CS

Turns/Operation

N/A Quarter-Turn

Weight

N/A 4.270 lb