Print Back
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x flare end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923279262

Type

N/A Gas Ball Valve

Valve Size

N/A 3/8 x 3/8

Connection Type

N/A Flare x Flare

Body Material

N/A Brass

Description

N/A GBVA 3/8FLX3/8FL CSA GAS BV W/LEVER HDL

Valve Operator

N/A Aluminum Lever Handle

eClass Classification

N/A Gas Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.32 lb