Print Back
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923279224

Type

N/A Gas Ball Valve

Valve Size

N/A 3/4

Connection Type

N/A FIP x FIP

Body Material

N/A Brass

Description

N/A GB1A 3/4 GAS BV W/LEVER HANDLE

Valve Operator

N/A Aluminum Lever Handle

eClass Classification

N/A Gas Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.469 lb