Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923234728

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Ball Material

N/A Brass with Hard Chrome Plate

Valve Size

N/A 1

Material

N/A Bronze

Valve Operator

N/A SS Standard Lever Handle

Description

N/A 1" T595YSS W/SS EXTERNAL TRIM

eClass Classification

N/A Bronze Ball Valves

All Type of Item

N/A Valve

Valve Pressure Rating (SWP)

N/A 150 PSI / 10.3 Bar SWP

Turns/Operation

N/A Quarter-Turn

Weight

N/A 2.660 lb