Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close and bubble-tight shutoff at 600 PSI. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923683281

Type

N/A Ball Valve

Connection Type

N/A S -- Female Solder Cup

Ball Material

N/A Brass with Hard Chrome Plate

Valve Size

N/A 1 1/4

Material

N/A Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A S590YX1-1/4 CLEAN FOR OXYGEN

eClass Classification

N/A Bronze Ball Valves

All Type of Item

N/A Valve

Valve Pressure Rating (SWP)

N/A 150 PSI / 10.3 Bar SWP

Turns/Operation

N/A Quarter-Turn

All Special Application

N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Weight

N/A 2.378 lb