Print Back
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold water, and non-potable process water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923368119

Type

N/A Ball Valve

Connection Type

N/A TPC - Female NPT x Press

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A BRZ - Bronze

Ball Material

N/A BRS - Brass

Valve Size

N/A 3/4

Material

N/A Bronze

Description

N/A TPC585-70-NS 3/4 PRESS X THD BV NIB-SEAL

Valve Operator

N/A NIB-SEAL® Handle

Valve Operator Material

N/A Plastic - NIBCO - CPVC - Gray

X-Distribution Chain Material Status

N/A ZA, ATO Assemble to ordr

Weight

N/A 1.6 lb