Print Back
The NIBCO Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and non-potable process water. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923347879

Type

N/A Ball Valve

Connection Type

N/A Female Press x Female Press

Valve Size

N/A 1 1/4

Material

N/A Bronze

Description

N/A PC58570 1 1/4 PRS BALL VALVE PXP LVR HDL

Valve Operator Material

N/A Metal - NIBCO - Steel - Zinc - Plated

eClass Classification

N/A Press Ball Valves

Weight

N/A 3.729 lb