Print Back
The NIBCO® bronze ball valve features a multi-turn operator which is equipped with internal monitor switches to prevent tampering. These valves are typically used on automatic fire sprinkler system, as the floor control valve. The valve is listed by UL for use indoor and outdoor service. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923692665

Type

N/A Ball Valve

Valve Size

N/A 1 1/2

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Stem Material

N/A Silicon Bronze

Ball Material

N/A Brass with Hard Chrome Plate

Valve Operator

N/A Gear Operator

Description

N/A KT505W8 1-1/2 UL/FM W/SWITCH

Turns/Operation

N/A Quarter-Turn

Weight

N/A 9.000 lb