Print Back
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. It also features enclosed bolt design. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923798251

Type

N/A Ball Valve

Valve Size

N/A 3/4

Connection Type

N/A B - Butt Weld

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Stainless Steel

Cv Coefficient

N/A 37

Valve Operator

N/A Locking Lever Handle with ISO Actuator Mounting Pad

Description

N/A BM590S6R66FSLL 3/4 SS BW 3PC W/MT FS LL

eClass Classification

N/A Actuation Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 2.2 lb