Print Back
The NIBCO® Press System is user friendly, quick and easy to install. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923367969

Type

N/A Ball Valve

Connection Type

N/A TPC - Female NPT x Press

Seal Material

N/A RPTFE (Reinforced)

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Valve Size

N/A 1 1/2

Material

N/A Bronze

Description

N/A TPC585-70-66 1 1/2 PRESS X THD BV SS TRIM

Valve Operator

N/A CS Locking Lever Handle

Valve Operator Material

N/A Metal - NIBCO - Steel - Zinc - Plated

Weight

N/A 5.350 lb