Print Back
The NIBCO® full port bronze ball valve provides bubble-tight shutoff at 600 PSI. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923332202

Type

N/A Ball Valve

Connection Type

N/A MTT - Male NPT Thread (MIPT) x Female NPT Thread (FIPT)

Ball Material

N/A Stainless Steel

Valve Size

N/A 3/4

Material

N/A Bronze

Valve Operator

N/A NIB-SEAL® Handle

Description

N/A MTT58570-66-NS 3/4 MALE/FEM NIB HDL SS

eClass Classification

N/A Bronze Ball Valves

All Type of Item

N/A Valve

Valve Pressure Rating (SWP)

N/A 150 PSI / 10.3 Bar SWP

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.539 lb