Print Back
The NIBCO® full port valve provides bubble-tight shutoff at 600 PSI. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923795953

Type

N/A Ball Valve

Connection Type

N/A ST -- Female Solder Cup x Female NPT Thread (FIPT)

Ball Material

N/A Brass with Hard Chrome Plate

Valve Size

N/A 1

Material

N/A Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A ST58570 1 SOL/THD FULL PORT BRZ BALL

eClass Classification

N/A Bronze Ball Valves

All Type of Item

N/A Valve

Valve Pressure Rating (SWP)

N/A 150 PSI / 10.3 Bar SWP

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.875 lb