Print Back
The ABS DWV double sanitary tee features all hub connections and a flowing sweep to aid in the evacuation of waste and used fluids. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923205483

Type

N/A Tee

Size

N/A 3 x 3 x 1 1/2 x 1 1/2

Description

N/A 5835R 3X3X1 1/2X1 1/2 HUB DBLE SAN TEE ABS

Connection Type

N/A Hub x Hub x Hub

*eClass Classification

N/A ABS DWV Tees

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A ABS

Color

N/A Black

Weight

N/A 0.644 lb