Print Back
The ABS DWV 90-degree vent elbow features a hub x hub connection and the abrupt 90-degree angle is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923207067

Type

N/A Elbow

Size

N/A 3

Description

N/A 5807V 3 HXH 90 VENT ELBOW ABS

Connection Type

N/A Hub x Hub

*eClass Classification

N/A ABS DWV Elbows

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A ABS

Color

N/A Black

Weight

N/A 0.584 lb