Print Back
The PVC Schedule 40 union is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
457_4633
Unit of Measure
Items 457_4633
L171000
4633 - Union Slip x Slip - PVC Schedule 40
457_4633
L171050
4633 - Union Slip x Slip - PVC Schedule 40
457_4633
L171100
4633 - Union Slip x Slip - PVC Schedule 40
457_4633
L171200
4633 - Union Slip x Slip - PVC Schedule 40
457_4633
L171250
4633 - Union Slip x Slip - PVC Schedule 40
UPC Code N/A 039923149640 N/A 039923149664 N/A 039923149688 N/A 039923149725 N/A 039923149749
Connection Type N/A S x S
Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/2 N/A 2
Description N/A 457-005 1/2 UNION W/BNA ORNG (PUR) N/A 457-007 3/4 UNION W/BNA ORNG (PUR) N/A 457-010 1 UNION W/BUNA ORNG (PUR) N/A 457-015 11/2 UNION W/BNA ORNG (PUR) N/A 457-020 2 UNION SLIP X SLIP
eClass Classification N/A PVC Sch 40 Unions
Weight N/A 0.040 lb N/A 0.180 lb N/A 0.085 lb N/A 0.4 lb N/A 0.450 lb