CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The stop and waste valve features an epoxy coated zinc alloy handwheel for easy operation. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923299635 |
Type |
N/A Specialty/Low Pressure Valve |
Valve Size |
N/A 3/4 in |
Material |
N/A Lead Free Silicon Bronze |
Description |
N/A 76-LF 3/4 STOP & WASTE - FEMALE NO LEAD |
Turns / Operation |
N/A Multi-Turn |
Connection Type |
N/A FIP x FIP |
Type of Stop Valve |
N/A with Drain |
Weight |
N/A 0.662 lb |