hero-banner
Batch CAD Cart (0)
  • Cart is empty
The dark grey PVC elbow features female socket connections to change the direction of piping 90 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material usedmore
Unit of Measure

UPC Code

039923163165

Type

Elbow

Size (Dimensions)

10

Connection Type

S x S

All Basic Material

PVC

Color

Dark Grey

Pipe Schedule

80

Description

4507 10" SOC LG DIAM 90 ELL PVC

eClass Classification

PVC Sch 80 Elbows

Net Weight

27.700 lb