hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® BenchPressG® carbon steel repair coupling features a yellow HNBR O-ring and stainless steel gripper ring. Simply applying pressure from a pressing tool tightens the O-ring onto the pipe, ensuring a clean and secure seal in seconds with no threading required. The coupling has press connections without a tube stop. The fitting provides a method to repair a connection between two lengths of black iron pipe.
Unit of Measure

Specifications

UPC Code

N/A 039923426277

Type

N/A Coupling

Connection Type

N/A Prs x Prs

Nominal Pipe Size

N/A 1/2

Material

N/A Carbon Steel

Description

N/A PCH201 1/2 PRS x PRS COUP (NO STP),CBN STL

Brand

N/A BenchPressG

Weight

N/A 0.005 kg0.01 lb