hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923426260

Type

N/A Coupling

Connection Type

N/A Prs x Prs

Nominal Pipe Size

N/A 2

Material

N/A Carbon Steel

Description

N/A PCH200 2 PRS x PRS COUP, CBN STL

Brand

N/A BenchPressG

Weight

N/A 0.671 kg1.479 lb