hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
NIBCO® BenchPress™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923434302

Type

N/A Press Union

Connection Type

N/A Prs x FNPT

Nominal Pipe Size

N/A 1 1/4

Material

N/A Carbon Steel

Description

N/A PC233-3 1 1/4 PRESS X F UNION, CBN STL

Brand

N/A BenchPress™

Weight

N/A 1.043 kg2.3 lb