 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The black PP socket cap features a female thermo-seal socket connection. The fitting Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923091185 | 
| Type | N/A Cap | 
| Size (Dimensions) | N/A 3/4 | 
| Connection Type | N/A S Socket | 
| Material | N/A PP | 
| Color | N/A Black | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6117 3/4 SOC CAP PPRO FLAT | 
| eClass Classification | N/A
                                                                                        Black PP Caps | 
| Weight | N/A 0.052 lb | 
