 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The Chemtrol elbow features female thermo-seal socket connections to change the direction of piping 45 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923057402 | 
| Type | N/A Elbow | 
| Size (Dimensions) | N/A 2 | 
| Connection Type | N/A S x S | 
| All Basic Material | N/A Natural | 
| Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6206 2" SOC 45 ELL CHEMPURE | 
| eClass Classification | N/A
                                                                                        Natural PP Elbows | 
| Net Weight | N/A 0.366 lb | 
