 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The black PP socket coupling and reducing socket coupling feature thermo-seal female socket connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol® technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923091628 | 
| Type | N/A Coupling | 
| Size (Dimensions) | N/A 1 | 
| Connection Type | N/A S x S | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 6101 1 SOC COUP PPRO | 
| eClass Classification | N/A
                                                                                        Black PP Couplings | 
| Color | N/A Black | 
| Net Weight | N/A 0.112 lb | 
