hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol thread coupling and reducing thread coupling feature female NPT thread connections to join PP piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) aremore
Unit of Measure

UPC Code

039923058553

Type of Fitting

Coupling

Size (Dimensions)

4

Fitting Plastic 2-End Connection Type

F x F

All Basic Material

PP

Pipe Schedule

80

Description

6201-3-3 4 N.PP THD COUPLING

eClass Classification

Natural PP Couplings

Color

Natural

Net Weight

1.205 lb