
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The tee features a solder cup and a male solder end on the run and a solder cup on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings aremore manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923335067 |
All Type of Item |
N/A Fitting |
All Special Application |
N/A Lead-Free* |
Description |
N/A 6112 1/2 CXFTGXC FITTING TEE WROT |
Type |
N/A Tee |
Connection Type |
N/A C x Ftg x C |
Weight |
N/A 0.070 lb |
Size |
N/A 1/2 |
Material |
N/A Copper |