hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The return bend features solder cups. The fitting provides a means of changing the pipeline direction 180 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923306654

All Type of Item

N/A Fitting

All Special Application

N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Description

N/A 638-CB 3/4 21/2-CTR CXC RETURN BEND WROT

Fitting Bend Angle

N/A 180 Deg (1/2 Bend)

Type

N/A Return Bend

Connection Type

N/A C x C

Weight

N/A 0.258 lb

Size

N/A 3/4

Material

N/A Copper