hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The flush bushing features a male solder end and solder cup. These fittings provide a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923306395

All Type of Item

N/A Fitting

All Special Application

N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas)

Description

N/A 618-CB 5/8X1/2 FTGXC FLUSH BUSHING WROT

Type

N/A Bushing

Connection Type

N/A Ftg x C

Weight

N/A 0.029 lb

Size

N/A 5/8 x 1/2

Material

N/A Copper