hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The female adapter features a male solder end and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923342973

All Type of Item

N/A Fitting

Description

N/A 7032 21/2 FTGXF ADAPT CAST

Type

N/A Adapter

Connection Type

N/A Ftg x F

Weight

N/A 1.652 lb

Size

N/A 2 1/2

Material

N/A Bronze