hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The eccentric coupling features solder cups. The fitting provides a means to connect larger size tube to smaller size tube while keeping a straight line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923347909

All Type of Item

N/A Fitting

Description

N/A 702 11/4X1 CXC ECC COUP CAST

Type

N/A Coupling

Connection Type

N/A C x C

Weight

N/A 0.25 lb

Size

N/A 1 1/4 x 1

Material

N/A Bronze