hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The tee features solder cups on the run, female NPT threads on the branch and mounting ears. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall or ceiling support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923377555

All Type of Item

N/A Fitting

Description

N/A 7125 3/4 CXCXF DROP TEE CAST

Type

N/A Tee

Connection Type

N/A C x C x F (NPT)

Weight

N/A 0.377 lb

Size

N/A 3/4

Material

N/A Bronze